text.skipToContent text.skipToNavigation

Catalog No. : SSF63042LEX12

Description:  SS FIT 6IN 30X42W LAD EX 12R

UPC: 785055514459

Made or assembled in Canada.

Stainless steel 316 fitting 6 inches side rail height 30 inches inches x 42 inches width ventilated horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 42 in

Side Rail Height

6 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here