text.skipToContent text.skipToNavigation

Catalog No. : SSF624LVTU12

Description:  S.S. 6IN 24W LAD VERT. TEE U 12R

UPC: 753554091450

Made or assembled in Canada.

Stainless steel fitting 6 inches side rail height 24 inches width ladder vertical tee down 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here