text.skipToContent text.skipToNavigation

Catalog No. : SSF624LHVR

Description:  SS HELIX FIT 6IN 24W LAD HV RIGHT

UPC: 753554050945

Made or assembled in Canada.

Stainless steel 316 fitting 6 inch side rail height 24 inch width ladder horizontal to vertical right
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Application

For H-style or U style fitting

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here