text.skipToContent text.skipToNavigation

Catalog No. : SSF6241824LHT24

Description:  SS FIT 6IN 24X18X24W LAD SPEC. 24R

UPC: 785055511021

Made or assembled in Canada.

Stainless steel fitting 6 inches side rail height 24 inches x 18 inches x 24 inches width ladder horizontal tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 x 24 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here