text.skipToContent text.skipToNavigation

n° de catalogue : SSF62409SHSR

Description:  SS FIT 6IN 24X9W SOL HSR

UPC: 785055510574

Made or assembled in Canada.

Stainless steel fitting 6 inches side rail height 24 inches x 9 inches width solid trough horizontal straight reducer
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 9 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

152.4 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici