text.skipToContent text.skipToNavigation

n° de catalogue : SSF61830LET24

Description:  SS 18IN-30IN 6IND ET 24INRAD

UPC: 785055508076

Made or assembled in Canada.

Stainless steel fitting 6 inches side rail height 18 inches x 30 inches width ladder horizontal expanding tee 24 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici