text.skipToContent text.skipToNavigation

Catalog No. : SSF612LHVR

Description:  SS FIT 6IN 12W LAD HOR VERT RIGT

UPC: 753554063457

Made or assembled in Canada.

Stainless steel 316 fitting 6 inch side rail height 12 inch width ladder horizontal vertical right
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Application

For H-style or U style fitting

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here