Catalog No. : SSF612LHVL
Description: SS FIT 6IN 12W LAD HOR VERT LEFT
UPC: 785055999379
Made or assembled in Canada.
Stainless steel 316 fitting 6 inch side rail height 12 inch width ladder horizontal to vertical left
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Fittings |
|
Application |
For H-style or U style fitting |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
6 inches |
Documents/Support Tools
|
Sales Drawing |