n° de catalogue : SSF61230SET36
Description: SS 12IN-30IN 6IND ET 36INRAD SLD.
UPC: 785055505143
Made or assembled in Canada.
Stainless steel fitting 6 inches side rail height 12 inches x 30 inches width solid trough horizontal expanding tee 36 inches radius
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
tnb.ca.abb.com/fr/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 x 30 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |
Documents/outils d'aide
|
Dessin de vente |