text.skipToContent text.skipToNavigation

Catalog No. : SSF60906VHSR

Description:  STAINLESS FIT 6IN 9-6W VENT HSR

UPC: 785055625643

Made or assembled in Canada.

Stainless steel fitting 6 inches side rail height 9 inches x 6 inches width ventilated horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 6 in

Side Rail Height

6 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

152.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here