text.skipToContent text.skipToNavigation

Catalog No. : SSF536LVI4548

Description:  SS FIT 5IN 36W LAD VI 45D48R

UPC: 785055492573

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 36 inches width ladder vertical inside bend 45 degree 48 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

36 inch

Inner radius

48 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here