text.skipToContent text.skipToNavigation

Catalog No. : SSF536LHYR

Description:  SS 5IN 36W LAD HOR Y RIGHT

UPC: 753554066748

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 36 inches width ladder horizontal wye right
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Application

For H-style or U style fitting

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

5 Inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here