Catalog No. : SSF53612SHSR
Description: SS 36IN-12IN 5IND SR SLD.
UPC: 785055494393
Made or assembled in Canada.
Stainless steel fitting 5 inches side rail height 36 inches x 12 inches width solid trough horizontal straight reducer
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 12 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing symmetrical |
|
Height side joist |
127 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |