Catalog No. : SSF53609LRT48
Description: SS FIT 5IN 36X9W LAD RT 48R
UPC: 785055494188
Made or assembled in Canada.
Stainless steel fitting 5 inches side rail height 36 inches x 9 inches width ladder horizontal reducing tee 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
48 inches radius |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 x 9 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
127 mm |
|
Inner radius |
1219.2 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |