text.skipToContent text.skipToNavigation

Catalog No. : SSF53018LHSR

Description:  SS 30IN-18IN 5IND SR

UPC: 785055491606

Made or assembled in Canada.

Stainless steel fitting 5 inches side rail height 30 inches x 18 inches width ladder horizontal straight reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 18 in

Side Rail Height

5 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing symmetrical

Height side joist

127 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here