text.skipToContent text.skipToNavigation

Catalog No. : SSF512LHB4512RU

Description:  SS 5IND 12INW FITT HB 45D12R RUNGUP

UPC: 753554060807

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 12 inches width ladder horizontal bend 45 degree 12 inches radius rungs up
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here