text.skipToContent text.skipToNavigation

n° de catalogue : SSF506SVI3012

Description:  SS 6INW 5IND IV-30 12INRAD SLD.

UPC: 785055474760

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 6 inches width solid trough vertical inside bend 30 degree 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

12 inch

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici