text.skipToContent text.skipToNavigation

Catalog No. : SSF50609LEX36

Description:  SS FIT 5IN 6X9W LAD EX 36R

UPC: 785055475705

Made or assembled in Canada.

Stainless steel 316 fitting 5 inches side rail height 6 inches inches x 9 inches width ladder horizontal expanding cross 36 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

36 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

914.4 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here