Catalog No. : SSF436LHYL
Description: SS4INHX36INW LADDER HORIZ WYE LEFT
UPC: 753554114371
Made or assembled in Canada.
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Fittings |
Application |
For Y style fitting |
Specifications
Material |
Stainless steel 316 |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Width |
36 in |
Side Rail Height |
4 Inches |