text.skipToContent text.skipToNavigation

n° de catalogue : SSF424LHB3048

Description:  SS FIT 4IN 24W LAD HB 30D48R

UPC: 785055464228

Made or assembled in Canada.

Stainless steel 316 fitting 4 inches side rail height 24 inches width ladder horizontal bend 30 degree 48 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

24 inch

Inner radius

48 inch

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici