text.skipToContent text.skipToNavigation

Catalog No. : SSF42412VHRR

Description:  SS 24IN-12IN RIGHT REDUCER

UPC: 753554113817

Made or assembled in Canada.

For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 12 in

Side Rail Height

4 Inches