text.skipToContent text.skipToNavigation

Catalog No. : SSF42412SHRR

Description:  SS 24IN-12IN 4IND RR SLD.

UPC: 785055466338

Made or assembled in Canada.

Stainless steel fitting 4 inches side rail height 24 inches x 12 inches width solid trough horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 12 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

101.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here