text.skipToContent text.skipToNavigation

Catalog No. : SSF41812VHRR

Description:  FITTING 4IN 18X12 VENT HOR RIG REDU

UPC: 753554112735

Made or assembled in Canada.

Stainless steel fitting, straight horizontal reducer. Side rail height 4 inches, width 18 inches x 12 inches. Ventilated bottom style.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 12 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here