text.skipToContent text.skipToNavigation

n° de catalogue : SSF41230SET12

Description:  SS 12IN-30IN 4IND ET 12INRAD SLD.

UPC: 785055460688

Made or assembled in Canada.

Stainless steel fitting 4 inches side rail height 12 inches x 30 inches width solid trough horizontal expanding tee 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 30 in

Side Rail Height

4 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

304.8 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici