text.skipToContent text.skipToNavigation

Catalog No. : SSF41206VHRR

Description:  FITTING 4IN 12X6 VENT HOR RIG RED

UPC: 753554112728

Made or assembled in Canada.

Stainless steel fitting, straight horizontal reducer. Side rail height 4 inches, width 12 inches x 6 inches. Ventilated bottom style.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 6 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here