text.skipToContent text.skipToNavigation

Catalog No. : SSF409LHB3012

Description:  SS FIT 4IN 9W LAD HB 30D12R

UPC: 785055454946

Made or assembled in Canada.

Stainless steel 316 fitting 4 inches side rail height 9 inches width ladder horizontal bend 30 degree 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

9 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

30°

Cable ladder width

9 inch

Inner radius

12 inch

Material

Steel

Documents/Support Tools

Sales Drawing

Click here