Catalog No. : SSF406SVO6036
Description: SS 6INW 4IND OV-60 36INRAD SLD.
UPC: 785055452805
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
60 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
6 in |
|
Side Rail Height |
4 Inches |
|
Change of direction |
Vertically rising |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
60° |
|
Cable ladder width |
6 inch |
|
Inner radius |
36 inch |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |