text.skipToContent text.skipToNavigation

Catalog No. : SSF406LCS24

Description:  SS FIT 4IN 6W LAD CABLE SUPP 24R

UPC: 785055631392

Made or assembled in Canada.

Stainless steel 316 fitting 4 inches side rail height 6 inches width ladder cable support 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Fittings

Special Features

24 inch radius

Application

For H-style or U style fitting

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

4 Inches

ETIM EC002409 Profile column for cable ladder

Material

Steel

Documents/Support Tools

Sales Drawing

Click here