text.skipToContent text.skipToNavigation

Catalog No. : SSF40618VEX24

Description:  SS FIT 4IN 6X18W VEN EX 24R

UPC: 785055454113

Made or assembled in Canada.

Stainless steel 316 fitting 4 inches side rail height 6 inches inches x 18 inches width ventilated horizontal expanding cross 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

24 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 x 18 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here