Catalog No. : SSF40618LEX36
Description: SS FIT 4IN 6X18W LAD EX 36R
UPC: 785055453963
Made or assembled in Canada.
Stainless steel 316 fitting 4 inches side rail height 6 inches inches x 18 inches width ladder horizontal expanding cross 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
36 Inch radius |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 x 18 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
914.4 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |