text.skipToContent text.skipToNavigation

Catalog No. : SSF33630LRT12

Description:  SS 36IN-30IN 3-5/8IND RT 12INRAD

UPC: 785055451655

Made or assembled in Canada.

Stainless steel fitting 3-5/8 inches side rail height 36 inches x 30 inches width ladder horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 x 30 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here