text.skipToContent text.skipToNavigation

Catalog No. : SSF33024VRT24

Description:  SS 30IN-24IN3-5/8IND RT 24INRAD VTD

UPC: 785055450054

Made or assembled in Canada.

Stainless steel fitting 3-5/8 inches side rail height 30 inches x 24 inches width ventilated horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

609.6 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here