text.skipToContent text.skipToNavigation

Catalog No. : SSF32418SHRR

Description:  SS 24IN-18IN 3-5/8IND RR SLD.

UPC: 785055448327

Made or assembled in Canada.

Stainless steel fitting 3-5/8 inches side rail height 24 inches x 18 inches width solid trough horizontal right reducer
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 18 in

Side Rail Height

3-5/8 inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

92.075 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here