Catalog No. : SSF31836VEX12
Description: SS FIT 3IN 18X36W VEN EX 12R
UPC: 785055447047
Made or assembled in Canada.
Stainless steel 316 fitting 3-5/8 inches side rail height 18 inches inches x 36 inches width ventilated horizontal expanding cross 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 36 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
92.075 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |