Catalog No. : SSF31836VET12
Description: SS 18IN-36IN3-5/8IND ET 12INRAD VTD
UPC: 785055447023
Made or assembled in Canada.
Stainless steel fitting 3-5/8 inches side rail height 18 inches x 36 inches width ventilated horizontal expanding tee 12 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 36 in |
|
Side Rail Height |
3-5/8 inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
92.075 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |