text.skipToContent text.skipToNavigation

Catalog No. : SSF31830LEX12

Description:  SS FIT 3IN 18X30W LAD EX 12R

UPC: 785055446842

Made or assembled in Canada.

Stainless steel 316 fitting 3-5/8 inches side rail height 18 inches inches x 30 inches width ladder horizontal expanding cross 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Crosses for cable tray

Special Features

12 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

3-5/8 inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here