Catalog No. : SSF25B210H
Description: PB2 STA BRK FC 2500FR/1000CT H
UPC:
Descriptors
Category |
Power Break ™ II |
Product Line |
Power Break II |
GO Schedule |
245 A |
Specifications
Frame Type |
Power Break ™ II |
Amperage |
1000 A |
System Voltage |
120 Vac |
Poles |
3 |
Trip Indication Target |
Yes |
Continuous Current Rated |
100 % |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
240 Vac Interrupting Rating |
100 KAIC |
277 Vac Interrupting Rating |
100 KAIC |
480 Vac Interrupting Rating |
100 KAIC |
600 Vac Interrupting Rating |
85 KAIC |
Suitable for Reverse Feed |
Yes |
Long Time |
Adjustable |
Short Time |
Optional |
Instantaneous |
High Range |
Ground Fault |
Optional |
Protective Relays |
Optional |
Communications |
Optional |
Current Metering |
Standard |
Zone Selective Interlock |
Optional |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR10263 |