text.skipToContent text.skipToNavigation

Catalog No. : SSF-SLV

Description:  LOW VOLT MOUNTING BRACKET

UPC: 785991207323

Old-Work or New Work Low-Voltage Mounting Bracket, 2-1/2 Inch x 3-3/4 Inch, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Eliminates the need for an electrical box when installing low voltage Class 2 wiring.

Application

Old and new work applications

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Standard

UL E13938
UL E13938

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002328 Accessories for junction boxes/junction cases for mounting in the wall

Suitable for built-in installation box

Y

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here