text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-SF-C1/2 3/4

Catalog No. : SSF-SF-C1/23/4

Description:  SNAP ON STUD, COND SUPT CLAMP,

UPC: 785991204803

Snap-On Conduit-to-Metal Stud Conduit Support Clip, 1/2 Inch to 3/4 Inch Conduit, Black Zinc Phosphate Finish
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Adjustable offset allows the box to protrude through drywall sizes of 1/4 inch, 3/8 inch, 1/2 inch, 5/8 inch or 3/4 inch.

Application

Attaches securely to most metal stud sizes

Specifications

Material

Steel

Color

Silver

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here