text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSA 16MM-750K

Catalog No. : SSA16MM-750K

Description:  STORM SAFE AUS 16MM W/750 LINK

UPC: 783786553495

Storm Safe Kit, 16 mm, with 750 pound Break Force. Includes two Insulating Rockets, two Compression Splices - use die 29, two Fuse Clips - use die 24, One Load End, One Line End, One Copper Disconnect Link - SSL 750, Silicone Grease and Two pieces of Copper Coils 13/64 inch Diameter x 1-1/8 inch long. One Male Diamond Marked Piece Copper Tube 9/32 inch Diameter x 1-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire terminal disconnect

Special Features

Includes 750 Force Break Link

Specifications

Color

Black

Insulation

Insulating Rockets

Connection

Compression

Classifications

Brand Name

Homac

Dimensions

Wire Size

16 mm

Documents/Support Tools

SDS

Click here