text.skipToContent text.skipToNavigation

Catalog No. : SS803E

Description:  HEAVY DUTY 3 WIRE SPOOL RACK

UPC: 624871007359

Made or assembled in Canada.

Heavy duty spool rack made of 1 inch x 1 inch x 1/8 inch angle iron assembled complete with 5/8 inch diameter rod and 3/16 inch diameter brass cotter pin. All ferrous parts are hot dip galvanized. Insulator cat. No. IB135 must be ordered separately. 3 wires.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting racks

Special Features

Insulator must be ordered separately

Specifications

Material

Steel rack, porcelain spool

Finish

Rack Hot dip galvanized

Classifications

Brand Name

Microlectric

Dimensions

Length

25-1/2 in

Documents/Support Tools

Sales Drawing

Click here