text.skipToContent text.skipToNavigation

n° de catalogue : SS5518L06-6

Description:  SS TRAY 5IN 18W LAD STR. 6M

UPC: 785055620204

Made or assembled in Canada.

Series 5 stainless steel 316 straight section 5 inches side rail height 18 inches width ladder 6 inches rung spacing 6 meters length
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

18 in

Length

6 m

Side Rail Height

5 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

127 mm

Width

457.2 mm

Length

6000 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici