text.skipToContent text.skipToNavigation

Catalog No. : SS4630L09144

Description:  SS TRAY 6IN 30W LAD STR. 12FT

UPC: 785055618065

Made or assembled in Canada.

Series 4 stainless steel 316 straight section 6 inches side rail height 30 inches width ladder 9 inches rung spacing 144 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

144 in

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here