Catalog No. : SS401E
Description: HEAVY-DUTY SPOOL RACK 200 A
UPC: 624871007335
Made or assembled in Canada.
Heavy duty spool rack made of 1 inch x 1 inch x 1/8 inch angle iron assembled complete with 5/8 inch diameter rod and 3/16 inch diameter brass cotter pin. All ferrous parts are hot dip galvanized. Insulator cat. No. IB135 included.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Mounting racks |
Specifications
|
Material |
Steel rack, porcelain spool |
|
Finish |
Rack Hot dip galvanized |
|
Includes |
IB135 insulator |
Classifications
|
Brand Name |
Microlectric |
Dimensions
|
Length |
9-1/2 in |
Documents/Support Tools
|
Sales Drawing |