text.skipToContent text.skipToNavigation

Catalog No. : SS3730L06288

Description:  SS TRAY 7IN 30W LAD STR. 24FT

UPC: 785055612261

Made or assembled in Canada.

Series 3 stainless steel 316 straight section 7 inches side rail height 30 inches width ladder 6 inches rung spacing 288 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

30 in

Length

288 in

Side Rail Height

7 Inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

177.8 mm

Width

762 mm

Length

7315.2 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here