text.skipToContent text.skipToNavigation

Catalog No. : SS3606L09240

Description:  SS TRAY 6IN 6W LAD STR. 20FT

UPC: 785055607632

Series 3 stainless steel 316 straight section 6 inches side rail height 6 inches width ladder 9 inches rung spacing 240 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

240 in

Side Rail Height

6 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

152.4 mm

Length

6096 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here