Catalog No. : SS2512V120
Description: SS TRAY 5IN 12W VEN STR. 10FT
UPC: 785055602811
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Catégorie |
Channel Cable Tray Straight Sections |
|
Application |
Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining. |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA, NEC, UL |
Dimensions
|
Width |
12 in |
|
Length |
120 in |
|
Side Rail Height |
5 Inches |
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
127 mm |
|
Width |
304.8 mm |
|
Length |
3048 mm |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |