text.skipToContent text.skipToNavigation

Catalog No. : SS18

Description:  MEDIUM DUTY 1 WIRE SPOOL RACK

UPC: 624871007373

Made or assembled in Canada.

Medium duty spool racks furnished complete with cat. No. IB134 insulator. 1 wire.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Mounting racks

Specifications

Material

Steel rack, porcelain spool

Finish

Rack Hot dip galvanized

Includes

IB134 insulator

Classifications

Brand Name

Microlectric

Standard

UL E11461
UL E11461

Dimensions

Length

6-1/2 in

Documents/Support Tools

Sales Drawing

Click here