text.skipToContent text.skipToNavigation

Catalog No. : SS1342L09-3

Description:  SS TRAY 3IN 42W LAD STR. 3M

UPC: 785055595908

Made or assembled in Canada.

Series 1 stainless steel 316 straight section 3-5/8 inches side rail height 42 inches width ladder 9 inches rung spacing 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

42 in

Length

3 m

Side Rail Height

3-5/8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

92.075 mm

Width

1066.8 mm

Length

3000 mm

Material

Steel

Documents/Support Tools

Sales Drawing

Click here