text.skipToContent text.skipToNavigation

n° de catalogue : SS1306L06-3

Description:  SS CL C 3-5/8INDX6INWX3ML 6INRS

UPC: 785055594611

Made or assembled in Canada.

Series 1 stainless steel 316 straight section 3-5/8 inches side rail height 6 inches width ladder 6 inches rung spacing 3 meters length
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Application

Schools, hospitals, office buildings, airports, casinos, stadiums, petrochemical plants, automotive plants paper plants, food processing, power plants refineries, manufacturing, mining.

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA, NEC, UL
CSA, NEMA, NEC, UL

Dimensions

Width

6 in

Length

3 m

Side Rail Height

3-5/8 inches

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

92.075 mm

Width

152.4 mm

Length

3000 mm

Material

Steel

Documents/outils d'aide

Dessin de vente

Cliquez ici